Skip to main content

VK680 - QREC Concealed Horizontal Sidewall Sprinkler (K8.0)

VK680 - QREC Concealed Horizontal Sidewall Sprinkler (K8.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK680 QREC Concealed Horizontal Sidewall Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK680is cULus Listed as an extended coverage sprinkler for light hazard occupancies with a coverage area up to and including 16' x 24' (4,9 x 7,3 m) and 18’ x 22’ (5,5 m x 6,7 m). Additionally, it has a temperature rating of 165°F (74°C) and can be installed up to 12” (305 mm) below the ceiling to better accommodate potential installation obstructions, such as light fixtures and crown moldings. The VK680 has a compact design, with a total length of only 2 inches (51 mm), allowing for easier installation in tight wall spaces. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_050611
VK Number:
VK680
K Factor:
8.0 (115)
Part Number(s):
17114AC, 16207
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
9 ft (2,75 m)
Max Spacing:
16 x 24 ft (4,9 x 7,3 m)
Orientation:
Horizontal Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.