TRIMPAC® - Firecycle III Multi-Cycle Single and Double Interlock Preaction
![TRIMPAC® Model D-2 & D-2B SureFire® Double Interlocked Preaction](/sites/default/files/styles/extra_large/public/2024-05/TRIMPAC_13799D_SF_DI.png?itok=BnAyJiS3)
TRIMPAC® Model E-1 & E-1B is a factory assembled trim package for a Firecycle® III or Firecycle® III-OH multi-cycle preaction system in a metal enclosure. The standard trim normally required on a flow control valve has been moved to a single cabinet. TRIMPAC® Model E-1 & E-1B provides access doors for the emergency release (B.1) and alarm test valve (B.7) for manual operation of these trim valves. TRIMPAC® Model E-1 & E-1B is equipped with priming water pressure and water supply gauge view-ports for easy monitoring of water pressures.
Technical Details
Manufacturer:
Viking
Page:
F_051304
Part Number(s):
13801E-1, 13801E-1B, 11894-1 through 11894-8
Trim Material:
Brass
Galvanized
Resources (23)
![California Proposition 65 Warning Symbol](/sites/default/files/styles/extra_large/public/2024-06/prop-65.png?itok=6Fw4H9tw)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share