Skip to main content

VK353 - Microfast® Quick Response Fusible Element Pendent Sprinkler (K8.0)

VK353 - Microfast® Quick Response Fusible Element Pendent Sprinkler (K8.0)

The Viking Microfast® Quick Response Fusible Element Pendent Sprinkler VK353 is a small, thermosensitive, solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Polytetrafluoroethelyne (PTFE) coatings can be used in decorative applications where colors are desired.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_071814
VK Number:
VK353
K Factor:
8.0 (115)
Part Number(s):
18274, 18273, 13975, 13967
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.