Skip to main content

VK202-D - Standard Response Concealed Pendent Sprinkler (K8.0)

VK202-D - Standard Response Concealed Pendent Sprinkler (K8.0)

Viking Standard Response Concealed Pendent Sprinklers are thermosensitive glass bulb spray sprinklers pre-assembled with a threaded adapter for installation with a domed cover that provides up to ½” (13 mm) of vertical adjustment. The cover plate is available with several decorative finishes to meet design requirements. The Electroless Nickel PTFE (ENT) finish has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Charts. The ENT finish is only available for the sprinkler assembly, the cover plate is not plated.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_101912
VK Number:
VK202-D
K Factor:
8.0 (115)
Part Number(s):
10142
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.