Skip to main content

VK690 - Model V-EP Specific Application Attic Sprinkler

VK690 - Model V-EP Specific Application Attic Sprinkler

The Model V-EP (Eave Protection) Specific Application Attic Sprinkler is designed to provide superior fire protection in combustible and non-combustible sloped attic spaces when compared to standard spray attic protection. With specific application criteria for use with Model VK697 Attic Upright Specific Application Sprinklers, Viking Attic Sprinklers provide an extended coverage spacing alternative to standard spray sprinklers. They make it possible to use a 3 branch line design for spans up to 80 ft. (24,4 m) and a 5 branch line design for spans greater than 80 ft. (24,4 m) and up to 100 ft. (30,5 m). This eliminates the need for branch lines and greatly reduces the number of required sprinklers and associated material and installation costs. Model V-EP models also have lower minimum flow and pressure requirements than competitive products. Listed for specific pitches 2½:12 ≤ 6:12, and spans 80 ft. and 100 ft.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_011719
VK Number:
VK690
K Factor:
5.6 (81)
Part Number(s):
22768
Max Pressure:
175 psi (12 bar)
Response Type:
Special
Occupancy Type:
Special
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Attic
Element Type:
Glass Bulb

Resources (2)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.