NP-1, NP-2, NP-3 Sprinkler Escutcheons

Viking has announced an obsoletion plan for the 1/2" version of this product. Please contact your Viking representative for availability information.
Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The NP-1, NP-2 and NP-3 Sprinkler Escutcheons are just some of the industry-leading sprinkler accessories available to customers!
Viking sprinkler escutcheons are ornamental plates used with ½” NPT (15 mm BSP)*, and ¾” NPT (20 mm BSP)* pendent sprinklers. The escutcheons are installed between the sprinklers and the ceiling for a pleasing appearance. They are available with several finish options to meet design requirements.
Viking recessed and adjustable escutcheons provide a low-profile decorative recessed sprinkler installation. The NP-1 Recessed Escutcheon may be recessed up to 5/8” (16 mm).
The two-piece design of Viking’s recessed and adjustable escutcheons allows installation and testing of the sprinklers prior to installing the ceiling or wall. Viking’s Model NP-1 feature a slip-on design, while the Model NP-2 and NP-3 escutcheons are threaded (outer cup threads onto the adapter).
The Viking adjustable and recessed escutcheons are made to allow for minor adjustments due to pipe or ceiling pitch. These escutcheons can be removed and reinstalled, allowing access above removable ceiling panels for servicing building equipment without shutting down the sprinkler system and removing the sprinkler. Viking standard 1/8” (3 mm) style flat escutcheons have a one-piece design.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share