VK4800 - Residential Flat Plate Concealed HSW Lead Free Sprinkler (K4.0)

Technical Details
Manufacturer:
Viking
Page:
F_100810
VK Number:
VK4800
K Factor:
4.0 (58)
Part Number(s):
16880AC, 16207 (cover plate)
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 18 ft (4,9 x 5,5 m)
Orientation:
Sidewall
Element Type:
Fusible Element
Resources (9)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share