Residential Sprinkler Extensions
Viking residential sprinkler extensions are designed to provide the system designer and installer with a degree of flexibility in pipe placement and sprinkler installation. Available in 1”, 1-1/8” and 1-1/4” lengths, the sprinkler extension makes up small amounts of space between the sprinkler and the pipe fitting helping to prevent unnecessary pipe fabrication and ensuring proper sprinkler placement as it relates to the finished ceiling.
Technical Details
Manufacturer:
Viking
Page:
F_042808
Part Number(s):
14959, 14960, 14961
Resources (1)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share