VK4660 - Residential Pendent Lead Free Sprinkler (K5.2)

Technical Details
Manufacturer:
Viking
Page:
F_012611
VK Number:
VK4660
K Factor:
5.2 (74)
Part Number(s):
16875
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Glass Bulb
Resources (8)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share