Skip to main content

VK496 - Freedom® Residential Concealed Glass Bulb Pendent Sprinkler (K3.0)

VK496 - Freedom® Residential Concealed Glass Bulb Pendent Sprinkler (K3.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK496 Freedom® Residential Concealed Glass Bulb Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK496 is a small thermosensitive, glass bulb residential sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The orifice design, with a K-Factor of 3.0 (43.2), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system. The fast response glass bulb operating element and special deflector characteristics meet the challenges of residential sprinkler standards.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 
 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032218
VK Number:
VK496
K Factor:
3.0 (43.2)
Part Number(s):
23763
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 16 ft (4,9 x 4,9 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.