Cookie Policy
Skip to main content

Choose a Category

VK449 - Residential Dry Horizontal Sidewall Sprinkler (K4.0)

VK449

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK449 Residential Dry Horizontal Sidewall Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_061721
VK Number:
VK449
K-Factor:
4.0 (58)
Part Number(s):
24961
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
8 ft. (2,4 m)
Max Spacing:
16 x 20 ft (4,9 x 6,1 m)
Orientation:
Horizontal Sidewall
Element Type:
Glass Bulb

Resources (2)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.