Skip to main content

VK470 - Residential Pendent Sprinkler (K3.0)

VK470 - Residential Pendent Sprinkler (K3.0)

Vikings Freedom® Model VK470 Residential Pendent Sprinkler is 3.0 (43) K-factor recessed pendent that is optimal for any residential fire sprinkler system where the available water supply is a concern. Its smaller K-factor and low flow and pressure requirements may provide cost savings by enabling reduced pipe sizes, a smaller meter, or even the elimination of a tank and pump. The VK470 is cULus Listed for 12 x 12 ft (3.7 x 3.7 m), 14 x 14 ft (4.3 x 4.3 m), 15 x 15 (4.6 x 4.6 m), and 16 x 16 ft (4.9 x 4.9 m) room sizes. In each of these coverage areas, the VK470 provides the lowest possible flow rate for NFPA 13D and 13R residential systems requiring a 0.05 gpm/sq. ft. density design.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_061011
VK Number:
VK470
K Factor:
3.0 (43.2)
Part Number(s):
17147
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific listing/approval and product application. Always verify product details with the technical data sheet and consult with the appropriate AHJ.

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 16 ft (4,9 x 4,9 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.