Model E-1, E-2, E-3, G-1 and Standard Sprinkler Escutcheon

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Model E-1, E-2, E-3, G-1 and Standard Sprinkler Escutcheon are just some of the industry-leading sprinkler accessories available to customers!
Viking sprinkler escutcheons are ornamental plates used with 3/8” NPT (10 mm BSP), 1/2” NPT (15 mm BSP), and 3/4” NPT (20 mm BSP) frame-style pendent and sidewall sprinklers. The escutcheons are installed between the sprinklers and the ceiling or wall for a pleasing appearance. They are available with several finish options to meet design requirements.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
Resources (9)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share