Skip to main content

VK468 - Residential Pendent Sprinkler (K4.9)

VK468 - Residential Pendent Sprinkler (K4.9)

Viking Freedom® Residential Pendent Sprinkler VK468 is a small, thermosensitive, glass bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres and is UL Listed as corrosion resistant.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_012706
VK Number:
VK468
K Factor:
4.9 (71)
Part Number(s):
13637
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.