Skip to main content

VK4700 - Residential Pendent Lead Free Sprinkler (K3.0)

VK4700 - Residential Pendent Lead Free Sprinkler (K3.0)

Viking Freedom® Residential Pendent Lead Free* Sprinkler VK4700 is a thermosensitive, glass-bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_100611
VK Number:
VK4700
K Factor:
3.0 (43.2)
Part Number(s):
17492
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific listing/approval and product application. Always verify product details with the technical data sheet and consult with the appropriate AHJ.

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 16 ft (4,9 x 4,9 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.