Skip to main content

VK4860 - Residential Horizontal Sidewall Lead Free Sprinkler (K4.0)

VK486 - Residential Horizontal Sidewall Sprinkler (K4.0)

Lead Free Model*:  Viking Freedom® Residential Horizontal Sidewall Lead Free Sprinkler VK4860 is a small, thermosensitive, glass bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements.  *Lead content complies with the definition of ‘Lead Free’ established in the Reduction of Lead in Drinking Water Act (S.3874) endorsed by AWWA’s Water Utility Council, and California Assembly Bill #1953.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_011212
VK Number:
VK4860
K Factor:
4.0 (58)
Part Number(s):
18089
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Horizontal Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.