Skip to main content

VK468-D - Residential Domed Concealed Pendent Sprinkler (K4.9)

VK468-D - Residential Domed Concealed Pendent Sprinkler (K4.9)

Viking Freedom® Residential Concealed Pendent Sprinkler VK468 is a small high sensitivity glass bulb residential sprinkler for use with a domed cover assembly.  The orifice design, with a K-Factor of 4.9 (70.6 metric*), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system.  The Model VK468-D is pre-assembled with a threaded adapter for installation with the domed cover that provides up to ½” (13 mm) of vertical adjustment.  The cover plate is available with several decorative finishes to meet design requirements. The two-piece design allows installation and testing of the sprinkler prior to installation of the cover plate. The “push-on”, “thread-off” design of the concealed cover plate assembly allows easy installation of the cover plate after the system has been tested and the ceiling finish has been applied.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_020206
VK Number:
VK468-D
K Factor:
4.9 (71)
Part Number(s):
13637A-X, Cover Plate: 12207
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.