Skip to main content

VK495 K3.7 Residential Concealed Pendent Sprinkler

VK495 K3.7 Residential Concealed Pendent Sprinkler

The cULus Listed VK495 K3.7 Residential Concealed Pendent provides sprinkler designers more options than ever before when dealing with the variability in water supplies seen in residential sprinkler systems. The low-flowing K3.7 sprinkler is optimized at the 14’ x 14’ coverage area flowing only 10 gpm at 7.3 psi. The glass bulb VK495 is available in brass or an Electroless Nickel PTFE (ENT) coating for applications in which corrosion might be of concern. The sprinkler is cULus Listed and has an Ordinary temperature rating of 155°F (68°C) and an Intermediate temperature rating of 200°F (93°C). Its protective cap prevents damage to the sprinkler during installation and ceiling finishing, and Viking’s line of cover plates offers multiple sizes, finishes and shapes.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_041623
VK Number:
VK495
Part Number(s):
25639
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft. (2,4 m)
Max Spacing:
18' x 18' (5,5 x 5,5 m)
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.