Skip to main content

VK471 - Residential Pendent Sprinkler (K3.7)

VK471 Residential Pendant Sprinkler

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK471 Residential Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK471 Residential Pendent Sprinkler is a K3.7 pendent sprinkler offering advantages at the 14 x 14 ft. coverage areas. cULus Listed for residential applications, it is available in multiple finishes including Electroless Nickel PTFE (ENT) corrosion resistant coating for areas where corrosion is a concern. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_060624
VK Number:
VK471
K Factor:
3.7 (47)
Part Number(s):
25642
Max Pressure:
175 PSI (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
12 x 12 (3.7 x 3.7)
Max Spacing:
18 x 18(4.9 x 4.9)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.