Fire SprinklersStandard Coverage - Standard ResponseUpright & Conventional Pendent Sidewall Stainless Steel Fusible Link Standard Coverage - Quick ResponseUpright & Conventional Pendent Sidewall Stainless Steel Fusible Link Extended Coverage SprinklersUpright & Pendent Horizontal Sidewall Fusible Link Storage SprinklersEarly Suppression Fast Response (ESFR) Control Mode / Density Area (CMDA) Control Mode Specific Application (CMSA) and EC Storage Storage and ESFR Intermediate Level In-Rack Special SprinklersAttic Flexible Sprinkler Series Institutional Sprinklers Interstitial Spaces Window Sprinklers Residential SprinklersUpright Pendent Horizontal Sidewall Flat Plate Concealed Domed Concealed Dry Barrel SprinklersStandard CoverageUpright - Dry Pendent - Dry Sidewall - Dry Extended Coverage Storage and ESFR Sprinkler Accessories Spray Nozzles Valves & SystemsEasyPac Riser Assemblies Wet Pipe SystemsAdditional Valves & Components Wet System Valves & Trim Dry Pipe SystemsVXR Dry Valve & Systems Model F Dry Valve & Trim Accelerators Air Supplies & Related Devices Additional Dry System Components Deluge & Preaction SystemsVXD Valves & SystemsVXD Deluge Systems VXD Preaction Systems VXD Pretrimmed Risers (PTR) Deluge Valve (Straight Through) Deluge Valve (Angle Style) System & Design Data Conventional Deluge Trim (Vertical) Conventional Deluge Trim (Horizontal) Releasing Trims Releasing Devices TRIMPAC® Pre-assembled Trim Accessories for Deluge & Preaction Flow Control & Pressure RegulationAdditional Components Flow Control Trim (Horizontal) Flow Control Trim (Vertical) Flow Control Valves Pilot Operated Pressure Control Systems Pressure Regulating Deluge Trim (Horizontal) Pressure Regulating Deluge Trim (Vertical) Pressure Regulating Flow Control Trim System & Design Data Firecycle® SystemsAdditional Firecycle System Components Firecycle III Trim (TrimPac®) AccessoriesAlarm Devices Water & Air Gauges Foam SystemsHigh Expansion Foam Systems Low Expansion Synthetic Fluorine Free Foam (SFFF) SystemsDesign Discharge Devices Proportioners Shared Foam System Components Special HazardsOxeo Clean Agent Extinguishing SystemOxeo Inert Gas Cylinders Oxeo Nozzles Oxeo System Accessories Oxeo System Manuals & Submittal Sheet Ignitable Liquid Storage Protection Piping SystemsBlazeMaster® CPVC Pipe & Fittings InstaSeal® Welded Outlet Systems Electrical ProductsRelease Control Panels Detection and Control Solutions Share Share Share to Facebook Share to X Share to Linkedin Share to Email Stainless Steel Model N-2 1/2" Pendent Sprinkler SIN VK132 Spray Pattern Technical Details Page: F_070303 Resources (1) Technical Data and Instructions Technical Data Sheet (Opens in a new window) WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov. Get more info
Share