Skip to main content

VK340 - Microfast® HP Quick Response Upright High Pressure Sprinkler (K2.8)

VK340 - Microfast® HP Quick Response Upright High Pressure Sprinkler (K2.8)

The Viking MicrofastHP® Quick Response Upright High Pressure Sprinkler VK340 is a small, thermosensitive, glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are listed/approved as indicated in the Approval Charts

Read All

Technical Details

Manufacturer:
Viking
Page:
F_062114
VK Number:
VK340
K Factor:
2.8 (40)
Part Number(s):
20991
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
250 psi (17 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.