Skip to main content

IBC Containment Unit

IBC Spill Containment Unit

Ignitable liquid storage containment is made simple with this innovative solution! The FM Approved IBC (intermediate bulk container) Containment Unit protects warehouses, manufacturing floors, and more from dangerous flammable liquid spills and offers convenient features that make it a breeze to set up and utilize.

Capture a flammable liquid release within a footprint designed to limit the size of a potential pool fire! The Model 275 and Model 330 containment units have a capacity of up to 150% of their model volume! Containing the majority of released ignitable liquid prevents the formation of a spreading fire. Limiting the size of the pool surface within the unit reduces the heat release rate of the fire thereby mitigating damage within an occupancy. There is also the capacity to accommodate additional water or foam solution discharged by a sprinkler or deluge system in the protected area.

Typical fields of application include chemical industries, pharmaceutical plants, automotive plants, paint manufacturing, wood processing and warehousing operations.

This product is FM Approved as Type BWCon 1.400 IBC Fire Protection Containment Unit. Watch this useful overview(opens in a new window) detailing its awesome features and benefits, and click here(opens in a new window) to view the IBC Containment Unit Installation Guide

Read All

Technical Details

Manufacturer:
Viking
Page:
F_051119
Part Number(s):
24050, 24554, 24119, 24120, 23973, 24555, 24121, 24122

Resources (3)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.