Concentrate Control Valve Applications, Priming Connections and Trims

The Halar® Coated Concentrate Control Valve (CCV) is utilized in Viking foam systems as a positive shut-off valve for the foam concentrate supplied either from a bladder tank or a foam pump. The CCV opens automatically when there is a water flow in the sprinkler system. This allows concentrate to flow through the proportioning device to create foam solution.
SFFF foam calculations are made easy with our LoEx Foam Estimator(opens in a new window)! Utilize the estimator to calculate the necessary amount of low expansion foam you need for your project. You can estimate ALL the necessary components you need to complete your foam system package, including riser assemblies, discharge devices, and more. Submit your materials listing to your local Viking SupplyNet when done. It’s THAT easy!
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share