Viking ARK SFFF Fluorine Free Foam Concentrate
FM Approved Viking ARK SFFF foam concentrate is part of the industry’s leading FM Approved and/or UL Listed Synthetic Fluorine Free Foam (SFFF) Fixed Foam System for Hydrocarbon and Polar Solvent applications. The concentrate is free from fluorinated surfactants and polymers and available in 6.5-gallon cans, 55-gallon drums, or 265-gallon IBC totes!
Low expansion SFFF systems are comprised of various FM Approved and/or UL Listed components to establish a complete package for flammable liquid protection!
SFFF foam calculations are made easy with our LoEx Foam Estimator(opens in a new window)! Utilize the estimator to calculate the necessary amount of low expansion foam you need for your project. You can estimate ALL the necessary components you need to complete your foam system package, including riser assemblies, discharge devices such as FM Approved Viking sprinklers, foam bladder tanks and more. Once complete, submit your estimated bill of sale to your local Viking SupplyNet. It’s THAT easy!
Technical Details
Resources (2)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share