Skip to main content

SAFE-Tank®

SAFE-Tank®

UL Listed high expansion foam systems protect applications requiring fast and optimal fire suppression, such as aircraft hangars, with fluorine free concentrate consisting of hydrocarbon surfactants blended with various solvents, preservatives and stabilizers. High expansion fluorine free systems require various system components — such as Poly Processing's SAFE-Tank® — for effectiveness and quality in flammable liquid protection. 

Poly Processing’s SAFE-Tank® is a “tank-within-a-tank” system. These tanks provide secondary containment to avoid the damaging of equipment or property, loss of chemical, or injury to employees in the event of a spill. Double wall (Safe-Tank®), flat bottom tanks are manufactured of high density crosslinked polyethylene (XLPE). The assembly consists of one cylindrical, closed top inner primary tank and one cylindrical, open top containment outer tank. Each tank is a rotationally molded one-piece seamless constructed tank. The SAFE-Tank® tanks are designed for above-ground, vertical installation.

Designers and estimators can use the innovative HiEx Foam Estimator(opens in a new window) tool to assist with calculating the number of generators and amount of concentrate needed for NFPA 409 and UFC projects! Get started today and submit your materials listing to a local Viking SupplyNet for quoting, right through the web tool!

Read All

Technical Details

Manufacturer:
Viking
Page:
F_112717
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.