Skip to main content

Occupiable Space Protection Kit

Oxeo Occupiable Space Protection Kit

Oxeo Extinguishing System's occupiable space protection kit is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires). 

The Oxeo occupiable space protection kit is used for situations where the egress time and concentration levels are exceeded as specified by NFPA 2001.

Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system! 

The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_040122
Part Number(s):
25128

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.