Oxeo Manifolds

Oxeo Extinguishing System manifolds are used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
Manifolds are mounted directly on the cylinder rack to connect every extinguishing agent cylinder with the pipework. The manifolds are manufactured with two and three inlets, and a maximum of 18 inlets can be assembled in one row! Each inlet is equipped with a check valve which releases the extinguishing agent in flow direction and prevents the flow in the opposite direction.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share