Oxeo Inert Gas Extinguishing Agent Cylinder Assembly

With zero environmental impact, you can protect critical infrastructure (such as data centers, art museums, police evidence, pharmaceutical storage, wind turbines, and much more) with the innovative Oxeo Extinguishing System. Oxeo, an inert gas fire suppression system, utilizes argon or nitrogen to suppress challenging fire events without damaging the spaces it protects.
cULus Listed and FM Approved to protect Class A, B and C fires, and especially useful for protecting Class D fires (as argon is the only suitable clean agent for metal fires), Oxeo's inert gases are stored in the system’s extinguishing agent container(s) until system activation. The container assembly includes a seamless steel cylinder filled with either gas. Oxeo is available in both pressure reducing and constant flow system options.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
See technical data sheet below for assembled components.
Technical Details
Resources (8)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share