Skip to main content

Oxeo Pressure Relief (4351 psi)

Oxeo Pressure Relief 4351 psi (300 bar)

Oxeo Extinguishing System manifold pressure reliefs are used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires). 

Manifold pressure relief devices, such as the 4351 psi (300 bar) pressure relief, operate to ensure the safety of the Oxeo inert gas fire protection system. The pressure reliefs are installed in-line with the manifold before the pressure reducer to ensure that the pressure does not increase to a level that would rupture the system piping.

Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system! 

The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_101621
Part Number(s):
886281D
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.