Skip to main content

Hose Kit with Gaskets

Hose Kit with Gaskets

Oxeo Extinguishing System hose kits (with gaskets) are used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires). 

The hose must only be used in accordance with system approval in stationary argon, nitrogen and carbon dioxide fire extinguishing systems. The hose is used to connect the extinguishing agent cylinder with the manifold or rather the check valve. Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system! 

The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution. 

Read All

Technical Details

Page:
F_112820
Part Number(s):
934921D, 934922D

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.