Pressure Reducers

Oxeo Extinguishing System pressure reducers are used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
This specific pressure reducer reduces the high pressure of the extinguishing agent in the upstream pipework via an orifice. The diameter of the orifice depends on the flow rate of the extinguishing agent and the pipework.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share