Oxeo CF Hose Kit with Pressure Reducer and Gaskets

Oxeo Extinguishing System's constant flow (CF) hose kit (complete with a pressure reducer and gaskets) is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The hose must only be used in accordance with system approval in argon and nitrogen fire extinguishing systems. The hose is used to connect the extinguishing agent cylinder with the check valve on the manifold. The pressure control valve is specifically intended for use in CF inert gas extinguishing systems. Once installed between the hose and the manifold, the pressure reducer serves to reduce the extinguishing agent container pressure from 200 bar (2901 psi) or 300 bar (4351 psi) to a lower pressure level for downstream system areas. The hose kit includes the hose, gaskets, and constant flow regulator.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share