Skip to main content

DN4 Pilot Hose

Oxeo DN4 Pilot Hose

Oxeo Extinguishing System's DN4 pilot hose is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires). 

The pilot hoses are used to connect the valve of the master extinguishing agent cylinder and the pneumatic release devices of other extinguishing agent cylinders, two pneumatically actuated release devices, or the pneumatic release device (PAE) and the pneumatic pilot pipes of multi-zone systems.

Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system! 

The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution. 
 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_071521
Part Number(s):
24467, 24468, 24469

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.