Pressure Reducer

Oxeo Extinguishing System's pressure reducer is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The pressure reducer (200 bar / 10 bar N2) is for use with 200 bar pilot control cylinders within an Oxeo Extinguishing System.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share