Check Valve Cap Assembly
Oxeo Extinguishing System's check valve cap assembly is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The check valve cap assembly is installed in unused Oxeo manifold check valve connections. The cap assembly kit is required for use in single tank systems, systems in which the manifold has more connections than extinguishing agent cylinders, or for certain routine maintenances (e.g. system pressure tests). Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share