VN Nozzles for Oxeo PR Fire Extinguishing System

Oxeo Extinguishing System VN Nozzles are used in conjunction with environmentally responsible pressure reducing (PR) Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
VN nozzles are installed to distribute the extinguishing agent evenly in the extinguishing zone in the calculated flooding time. During activation, the extinguishing agent flows through the nozzle, expanding once it exits the nozzle bores. The VN nozzle is comprised of a nozzle body and an orifice plate with a specifically calculated diameter. Digital calculation tools "Oxeo System Estimator(opens in a new window)" or "vInert" must be used to determine the orifice diameter specific to the fire extinguishing system. VN nozzles are not permitted for use within corrosive environments.
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution!
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share