DCM Nozzles for Oxeo PR Fire Extinguishing System

Oxeo Extinguishing System DCM Nozzles are used in conjunction with environmentally responsible pressure reducing (PR) Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
DCM Nozzles may only be used as room protection nozzles in stationary Oxeo PR systems. DCM nozzles are installed to distribute the extinguishing agent evenly in the extinguishing zone in the calculated flooding time. The nozzle is provided with threads on the inlet and outlet side to enable mounting of the nozzle from the outside, for example, in bog houses, dust collectors and machining centers.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution!
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share