Shuttle Non-Return Valve

Oxeo Extinguishing System's shuttle non-return valve is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The shuttle non-return valve is used for the pneumatic directional control of pneumatic systems with two different pressure sources, and is used in stationary argon and/or nitrogen fire extinguishing systems.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share