Pilot Line Lock-Out Valve

Oxeo Extinguishing System's Pilot Line Lock-Out Valve is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The pilot line lock-out valve (which comes fully assembled!) prevents the release of the extinguishing agent to the extinguishing area by means of a manually operated lever. When the system can be activated unintentionally or people are unable to leave the extinguishing area within the egress time (i.e. for repair or maintenance work), the disable device acts as a non-electrical blocking device that prevents the extinguishing agent from being released. The limit switches attached to the Oxeo MX disable device are lab approved for field wiring. Limit switches are not available for separate purchase.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share