Pilot Line Pressure Relief Devices and Fittings

Oxeo Extinguishing System pilot line pressure relief devices and fittings are used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The safety device malfunction pressure relief assemblies (intended ONLY for releasing small amounts of pressure) release small amounts of leakage from pneumatic pilot lines and close automatically when subjected to higher pressures. Installation of the devices near any sources of potential leakage (e.g., a pilot gas tank) is recommended. The manual selector valve assembly includes an optional release device that is used to manually vent pilot lines! Learn more about all of the components in the available technical datasheet.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share