QRV Electrical Release Monitor Device

Oxeo Extinguishing System's QRV electrical release monitor device is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The QRV (quick release valve) electrical release monitoring device makes it possible to monitor the electrical activation device on the QRV valve. For an added convenient feature, if the monitoring device is not properly installed the limit switch will send a signal to the equipment room of the extinguishing system.
Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share