QRV Manual Release Device

The release device manual QRV is used for the manual operation of quick release valves of type QRV. The operation takes place by pressing down the manual lever to the stop, thereby actuating the quick release valve QRV by means of the release pin. The safety pin must be removed prior to manual actuation. The manual release device can also be fitted to the electrical QRV release device as an additional means of release.
Technical Details
Manufacturer:
Viking
Page:
F_100821
Part Number(s):
914028
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share