VK368 Standard Response Stainless Steel Pendent Sprinkler (K8.0)
The Viking Standard Response Stainless Steel Sprinklers are small, solder link standard spray sprinklers. The design consists of a solid stainless steel frame and deflector, with a solder link operating element. These sprinklers can withstand many harsh corrosive environments that may cause regular brass sprinklers to deteriorate.
Technical Details
Manufacturer:
Viking
Page:
F_071917
VK Number:
VK368
K Factor:
8.0 (115)
Part Number(s):
21928E
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings; 6 ft (1,8 m) cULus
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Fusible Element
Resources (3)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share