Manual Pull Station
The Manual Pull Station is a die-cast pull station used for a variety of applications focusing mainly on fire alarm systems. The pull station is a single action switch. The pull station has a 10-amp snap action switch and a dedicated terminal block for the ease of wire connections. All of the metal is completely coated to inhibit corrosion and provide for a uniform and quality finish.
The Manual Pull Station has a hex key reset.
Technical Details
Manufacturer:
Potter
Page:
F_012908
Part Number(s):
1000478
Resources (2)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share