Skip to main content

Pressure Supervisory Switches - Explosion-Proof/Watertight

Pressure Supervisory Switches - Explosion-Proof/Watertight

The Viking Explosion-Proof/Watertight Pressure Supervisory Switches are for use in areas exposed to weather or explosive atmospheres. The switches are designed to actuate an electric alarm at either a predetermined low-pressure setting or a predetermined high-pressure setting on any system pressurized with air, nitrogen, or water. These systems include dry-pipe systems, preaction systems, pneumatic release lines, foam/water sprinkler systems, and any other system pressurized with air or nitrogen, as well as pressure tanks and waterflow control systems. The switch may also initiate signals to release control panels, annunciator panels, or any other auxiliary equipment that can be controlled by the opening or closing of an electrical switch.

Read All

Technical Details

Manufacturer:
Potter
Page:
F_092598
Part Number(s):
10379, 10380

Resources (2)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.