Non-Interlocked Preaction System with Electric Release

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as a Non-Interlocked Preaction System with Electric Release, easier than ever!!
A Viking Non-Interlocked Preaction system utilizes a Viking Deluge Valve to control water flow into system piping equipped with closed sprinklers. Under normal operating conditions, the sprinkler piping is supervised with pressurized air or nitrogen to ensure against undetected leaks. Viking Non-Interlocked Preaction Systems are recommended for very large dry systems, which exceed the capacity normally permitted on a dry valve. Non-Interlocked Preaction Systems are designed so the deluge valve will open when EITHER the detection system operates OR a loss of pneumatic pressure in the sprinkler system occurs. When the deluge valve opens, water will flow into the sprinkler piping and out of any open sprinklers and any other opening on the system.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (5)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share