Model G-1 Maintenance Air Compressor

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as Model G-1 Maintenance Air Compressor, easier than ever!!
The Model G-1 is an electric motor-driven, aircooled, single-stage, oil-less compressor. The unit is equipped with a check valve and provides a regulated (by pressure switch setting) and restricted (60 Cycle - 3.03 SCFM average free air from 0 to 40 psi gauge) or (50 Cycle - 2.50 SCFM average free air from 0 to 40 psi gauge) air supply. A pressure relief valve is factory installed to prevent pressurizing the system piping above 75 psi (5.2 bar). The Model G-1 is for use when system pressures are required to be over 20 psi (1.0 bar).
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (1)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share