Air Supplies for Dry Systems

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as Air Supplies for Dry Systems, easier than ever!!
Dry and Preaction Systems require a dependable source of clean dry air under the proper pressure. The air supply must be adequate to restore normal air pressure within a time specified by the authority having jurisdiction. NFPA requirements is 30 minutes for dry pipe systems. Proper air regulation should be provided for all dry systems and is extremely important.
If pressure is too low, the dry valve may accidentally trip when subjected to surges in water supply pressure. If pressure is too high, the time between the opening of a sprinkler and the flow of the water from the sprinkler may be unacceptably long. Very high pressure also can damage the dry valve. Design air pressure is specified by the dry valve manufacturer. Air supplies may be provided by plant air systems, individual air compressors with or without tanks, and a compressed gas (nitrogen or dry air) in cylinders.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share