Skip to main content

Model B-1 Pilot Operated Pressure Regulating Valve, Straight Through, Galvanized Trim

Model B-1 Pilot Operated Pressure Regulating Valve, Straight Through, Galvanized Trim

The B-1 Pilot Operated Pressure Control Valves are factory assembled units. The unit consists of a J-1 Halar® coated Flow Control Valve, a Speed Control Valve, a C-2 Pilot Pressure Regulating Valve, and all the necessary trim. The Pilot Operated Pressure Control Valve is for use on wet sprinkler systems where it is necessary to reduce a higher inlet pressure to a lower delivery pressure and automatically maintain that pressure within a close limit, regardless of fluctuations in the higher pressure inlet line.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_120308
Part Number(s):
12774, 12775, 12776, 12777, 12778, 12779, 12780, 12781, 12782, 12783, 12784, 12785, 12786, 12787, 12788, 12789, 12790, 12792, 12793, 12794, 12795, 12796, 12797, 12798, 12799, 12800, 12801, 12802, 12803, 12804, 12805, 12806, 12807, 12791
Orientation:
Horizontal
Vertical
Trim Material:
Galvanized
Valve Finish:
Standard Finish
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.