Skip to main content

Model B-3 & B-4 Pilot Operated Pressure Regulating Valve, Straight Through Halar® Coated, Brass Trim

Model B-3 & B-4 Pilot Operated Pressure Regulating Valve, Straight Through Halar® Coated, Brass Trim

The B-3 & B-4 Pilot Operated Pressure Control Valves are factory assembled units. The unit consists of a J-2 Halar® coated Flow Control Valve, a Speed Control Valve, a C-2 Pilot Pressure Regulating Valve, and all the necessary trim. The Pilot Operated Pressure Control Valve is for use on wet sprinkler systems where it is necessary to reduce a higher inlet pressure to a lower delivery pressure and automatically maintain that pressure within a close limit, regardless of fluctuations in the higher pressure inlet line.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_120408
Part Number(s):
13518, 13519, 13520, 13521, 13522, 13523, 13524, 13525, 13526, 13527, 13528, 13529, 13530, 13531, 13532, 13533, 13534, 13535, 13536, 13537, 13538, 13539, 13540, 13541, 13542, 13543, 13544, 13545
Orientation:
Horizontal
Vertical
Trim Material:
Brass
Valve Finish:
Halar Coated
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.